Catalog navigation
Selección de modelo CAD
Productos disponibles: 15
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® CLICK - Cable gland
Bill of material
SKINTOP CLICK 20 Art. Nr. 53112687
ATN
Part number
M
Bore Ø -0.2
mm
SW1
Spanner-width
mm
A1
Width across corners
mm
SW2
Spanner-width
mm
A2
Width across corners
mm
C
mm
D
8 mm
FMIN
Clamping range min.
mm
FMAX
Clamping range max.
mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
K
mm
SMIN
Wall thickness
1 mm
SMAX
Wall thickness
4 mm
S
Wall thickness
mm
Enter value for S
Wall thickness
mm
cm
inch
ft
RAL7035
Light grey
RAL7001
Silver grey
RAL9005
Black
MATERIAL
Material
Plastic
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD