Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 90TU - Highly efficient brine-to-water heat pump for indoor installation. 90 kW heat output.
Bill of material
SI 90TU-369950
TYP
Order reference
SI 90TU
ARTNR
Article Number
369950
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
17.1 m3/h
PLHS
Pressure loss heat source
19000
TTH
Thread type heating
Rp
HC
Heating connection
'2 ½ Inch
HWT
Heating water throughput
15.1 m3/h
PLHWT
Pressure loss heating water throughput
8500 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
33.4 A
GW
Gross weight
604 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models