Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 35TU - Hocheffiziente Sole/Wasser-Wärmepumpe zur Innenaufstellung. 26 kW Heizleistung
Bill of material
SI 35TU-368450
TYP
Order reference
SI 35TU
ARTNR
Article Number
368450
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
6.4 m3/h
PLHS
Pressure loss heat source
12300
TTH
Thread type heating
G
HC
Heating connection
'1 ½ Inch
HWT
Heating water throughput
6.1 m3/h
PLHWT
Pressure loss heating water throughput
10600 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
13.1 A
GW
Gross weight
315 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models