Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 22TU - Highly efficient brine-to-water heat pump for indoor installation. 22 kW heat output.
Bill of material
SI 22TU-362340
TYP
Order reference
SI 22TU
ARTNR
Article Number
362340
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
5.5 m3/h
PLHS
Pressure loss heat source
34000
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
4 m3/h
PLHWT
Pressure loss heating water throughput
31000 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
10.5 A
GW
Gross weight
184 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models