Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Novoferm
Description
Sectional door NovoLux - NovoLux
Bill of material
NovoLux 40T 24000ST1213502403000300058321783200000
TYP
Type
CNSORDERNO
Order number
LODDEST
LOD Destination
LOD
Level of detail
B
Max. width
mm
Enter value for B
Max. width
mm
cm
inch
ft
H
Max. height
mm
Enter value for H
Max. height
mm
cm
inch
ft
FR
Min. free headroom
mm
Enter value for FR
Min. free headroom
mm
cm
inch
ft
SCHSYS
Rail system
DFB
Roof angle track system
DFBA
Angle of roof angle track system
°
EZ
Corner frame
SCHBET
Operation
CB
Control
HM
Middle panel height
mm
ST
Thickness of panels
mm
BH
Height of bottom section
608 mm
COLOUR
Colour
TP
Thermo panel
COLSEL
Colour selection
TPCOLOUR
Thermo panel colour
AF
Version
STCOLOUR
Colour of pass door frame
STGS
Hinge side
TS
Threshold
STF
Door position
OB
Max. surface
22 m^2
WK
Max. wind force
Class 3-4
INFO
Specification text
Information
Specification text
INFOPDF
Datasheet PDF
Info PDF
ECLASS91
eCl@ss 9.1
22-28-02-02
UNICLASS2015
Uniclass 2015
PR_30_59_24_38
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models