Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SC quick assembly connector 1mm POF
Bill of material
HARTING 20100015217
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20100015217
DESCSHORT
Short Description
SC contact, for 1 mm plastic fibre, Fast termination, Male
DESCLONG
Long Description
SC contact, for 1 mm plastic fibre, Fast termination, Male
MANUTYPEDESC
Manufacturer Type Description
SC quick assembly connector 1mm POF
SUPPLIERALTNO
Alternative product number
20 10 001 5217
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Pin
AAO057
Product type
SC quick assembly connector 1mm POF
AAS464
Contact type
turned
AAU734
Manufacturer product description
SC contact, for 1 mm plastic fibre, Fast termination, Male
AAW338
Manufacturer product designation
SC contact, for 1 mm plastic fibre, Fast termination, Male, SC quick assembly connector 1mm POF
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
4
QUANTITYINT
Quantity Scale
4
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models