Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SC Connector Single Mode f. cable-ø2.8mm
Bill of material
HARTING 20101255220
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20101255220
DESCSHORT
Short Description
SC contact, for singlemode fibre 9/125 μm, Male
DESCLONG
Long Description
SC contact, for singlemode fibre 9/125 μm, Male
MANUTYPEDESC
Manufacturer Type Description
SC Connector Single Mode f. cable-ø2.8mm
SUPPLIERALTNO
Alternative product number
20 10 125 5220
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAO057
Product type
SC Connector Single Mode f. cable-ø2.8mm
AAS464
Contact type
turned
AAU734
Manufacturer product description
SC contact, for singlemode fibre 9/125 μm, Male
AAW338
Manufacturer product designation
SC contact, for singlemode fibre 9/125 μm, Male, SC Connector Single Mode f. cable-ø2.8mm
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models