Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI MF RJ45 plug Cat6A, 8p IDC straight
Bill of material
HARTING 09451511570
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451511570
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌1.76 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Sn over Ni, Termination side
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌1.76 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Sn over Ni, Termination side, Material: Zinc die-cast, Nickel plated, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
RJI MF RJ45 plug Cat6A, 8p IDC straight
SUPPLIERALTNO
Alternative product number
09 45 151 1570
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB396
Design of housing surface
nickel-plated
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.12 mm²
AAC108
Degree of protection (IP), mounted
IP20
AAC202
Material of the contact coat
Nickel/gold, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
1.76 A
AAP798
Application standards
IEC 60603-7
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU731
Manufacturer product family
HARTING RJ Industrial®
AAU734
Manufacturer product description
RJI MF RJ45 plug Cat6A, 8p IDC straight
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAC487
material of insulation
Polycarbonate (PC)
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.12 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models