Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Removal Tool Han-Mod 100A Single Module
Bill of material
HARTING 09990000827
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000827
DESCSHORT
Short Description
Removal tool, for the Han® 100 A single module, for Han® GND
DESCLONG
Long Description
Removal tool, for the Han® 100 A single module, for Han® GND
MANUTYPEDESC
Manufacturer Type Description
Removal Tool Han-Mod 100A Single Module
SUPPLIERALTNO
Alternative product number
09 99 000 0827
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAU734
Manufacturer product description
Removal tool, for the Han® 100 A single module, for Han® GND
AAW338
Manufacturer product designation
Removal tool, for the Han® 100 A single module, for Han® GND
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82055980
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !