Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
REDUKTION M. O-RING PG 11-9
Bill of material
HARTING 09000005061
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005061
DESCSHORT
Short Description
Reduced size, With O-ring, Pg 11, Pg 9
DESCLONG
Long Description
Reduced size, With O-ring, Pg 11, Pg 9
MANUTYPEDESC
Manufacturer Type Description
REDUKTION M. O-RING PG 11-9
SUPPLIERALTNO
Alternative product number
09 00 000 5061
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAI611
thread size of the inner thread (PG)
Pg 9
AAK301
thread type of the outer thread
PG
AAK302
thread type of the inner thread
Pg 9
AAU734
Manufacturer product description
Reduced size, With O-ring, Pg 11, Pg 9
AAW338
Manufacturer product designation
REDUKTION M. O-RING PG 11-9
BAB664
material
Metal film
BAF634
Material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAM245
nickel-plated
No
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !