Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Reducer M20/M16
Bill of material
HARTING 19000005060
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19000005060
DESCSHORT
Short Description
Reduced size, Metal, Size: M20
DESCLONG
Long Description
Reduced size, Metal, Size: M20
MANUTYPEDESC
Manufacturer Type Description
Reducer M20/M16
SUPPLIERALTNO
Alternative product number
19 00 000 5060
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAC200
Material of the adapter plate
Steel, Stainless steel, aluminum
AAO057
Product type
Reducer M20/M16
AAU734
Manufacturer product description
Reduced size, Metal, Size: M20
AAW338
Manufacturer product designation
Reduced size, Metal, Size: M20
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models