Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Reducer IP68 M32-M20
Bill of material
HARTING 19000005066
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19000005066
DESCSHORT
Short Description
Reduced size, With O-ring, Metal, Size: M32
DESCLONG
Long Description
Reduced size, With O-ring, Metal, Size: M32
MANUTYPEDESC
Manufacturer Type Description
Reducer IP68 M32-M20
SUPPLIERALTNO
Alternative product number
19 00 000 5066
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB515
seal present
Yes
AAC200
Material of the adapter plate
Steel, Stainless steel, aluminum
AAO057
Product type
Reducer IP68 M32-M20
AAU734
Manufacturer product description
Reduced size, With O-ring, Metal, Size: M32
AAW338
Manufacturer product designation
Reduced size, With O-ring, Metal, Size: M32
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models