Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
quick change tool BK for FC3
Bill of material
HARTING 09980003007
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09980003007
DESCSHORT
Short Description
Quick change tool, FC 3, Conductor cross-section: 0.5 ... 1.5 mm²
DESCLONG
Long Description
Quick change tool, FC 3, Conductor cross-section: 0.5 ... 1.5 mm²
MANUTYPEDESC
Manufacturer Type Description
quick change tool BK for FC3
SUPPLIERALTNO
Alternative product number
09 98 000 3007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
120
AAO057
Product type
quick change tool BK for FC3
AAU734
Manufacturer product description
Quick change tool, FC 3, Conductor cross-section: 0.5 ... 1.5 mm²
AAW338
Manufacturer product designation
Quick change tool, FC 3, Conductor cross-section: 0.5 ... 1.5 mm²
BAI994
min. adjustable conductor cross-section
0.5 mm²
BAJ007
max. adjustable conductor cross-section
1.5 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part