Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/FKM - Pressure reducer Typ V182
Bill of material
auf Anfrage
CNSORDERNO
Order No.
auf Anfrage
TYPVIS
Type
Typ V182
GH
Housing
PVC-U
MN
Membran
FKM
DN
Nominal size
AN
Connection
DB
Data sheet
Produktinformationen
SD
Ø d
- mm
DG
Ø DG
70 mm
SH
Height h
35 mm
L
Length L
- mm
H
Height H
144.5 mm
SDB
Ø db
34.2 mm
LF
Length Lf
140 mm
K
LKR Ø K
65 mm
NXSD2
n x Ø d2
4x14 mm
SB
Width b
12 mm
D
Ø D
95 mm
SDU
Ø du
- mm
SLS
Length ls
- mm
LS
Length Ls
- mm
SS
Wall thickness s
- mm
SDM
Ø dm
- mm
SLE
Length le
- mm
SZ
Length z
- mm
GEW
Weight
1.20 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models