Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/EPDM - Pressure relief valve type V786
Bill of material
517001016
CNSORDERNO
order number
517001016
TYP
Type
Typ V786
GH
Housing
PVC-U
MN
Membran
EPDM
AN
Port
DN
Nominal size
INFO
Data sheet
Produktinformationen
DG
Ø DG
83 mm
H
Height H
137 mm
SH
Height h
39 mm
L
Length L
134 mm
SLS
Length ls
15.4 mm
SD
Ø d
16 mm
LF
Length Lf
- mm
SB
Width b
- mm
NXSD2
n x Ø d2
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
SDB
Ø db
- mm
SZ
Length z
- mm
SLE
Length le
- mm
SDM
Ø dm
- mm
SDU
Ø du
- mm
SS
Wall thickness s
- mm
LS
Length LS
- mm
GEW
Weight
0.60 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models