Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-C/EPDM - Type14 TO pneumatic diaphragm valve
Bill of material
581821015
CNSORDERNO
order number
581821015
AN
Port
DN
Nominal size DN
F
Function
STD
Control pressure
4-6 bar
GH
Housing
PVC-C
MN
Membrane
EPDM
DB
Data sheet
Produktinfo
STA
Standard
DIN
SD
Ø d
16 mm
K
LKR Ø K
65 mm
D
Ø D
95 mm
D1
Ø D1
54x66 mm
D2
Ø D2
130 mm
LF
Length LF
130 mm
SB2
Width b2
12 mm
HUB
Stroke
10 mm
H2
Height H2
12,5 mm
H
Height H
186 mm
SE1
Width e1
25 mm
SD4
Ø d4
7 mm
ST
Depth t
13 mm
NXSD2
n x Ø d2
4x14 mm
LG
Length Lg
- mm
SLG
Length lg
- mm
SDG
Ø dg
- mm
SDU
Ø du
- mm
SDM
Ø dm
- mm
SZ
Length z
- mm
SLM
Length lm
- mm
SDR11
- mm
SDR17
- mm
SLSV
Length lsv
- mm
SLS
Length ls
- mm
LSV
Length Lsv
- mm
LS
Length Ls
- mm
MGW
More weights
- kg
W
Weight W
2,1 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models