Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4 plug, Signal, 10-pol, Kunsts
Bill of material
HARTING 09451459011
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451459011
DESCSHORT
Short Description
Connectors, Crimp termination, Rated current: ‌5 A, Contacts: 10, Copper alloy, PushPull, Material: Polyamide (PA), Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Crimp termination, Rated current: ‌5 A, Contacts: 10, Copper alloy, PushPull, Material: Polyamide (PA), Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PushPull V4 plug, Signal, 10-pol, Kunsts
SUPPLIERALTNO
Alternative product number
09 45 145 9011
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB373
Type of interlock
Push pull
AAB499
Rated surge voltage
1.5 kV
AAB789
max. connectable conductor cross-section multiple wire
0.82 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.13 mm²
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
5 A
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
10
AAU734
Manufacturer product description
PushPull V4 plug, Signal, 10-pol, Kunsts
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA)
BAC676
Max. line cross section, flexible
0.82 mm²
BAC739
Min. line cross section, flexible
0.13 mm²
BAD449
Locking present
Yes
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models