Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4 PFT, USB 3.0 A
Bill of material
HARTING 09452451930
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09452451930
DESCSHORT
Short Description
Connectors, Contacts: 4, Compact, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Contacts: 4, Compact, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PushPull V4 PFT, USB 3.0 A
SUPPLIERALTNO
Alternative product number
09 45 245 1930
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAT080
Pole number
4
AAU734
Manufacturer product description
PushPull V4 PFT, USB 3.0 A
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    USB 3.0 HIFF Bulkhead coupler type A-A
    HARTING
    HPP V4 USB 2.0 PCB, 2x USB B-B angled
    HARTING
    Han PP SCRJ Genderchanger
    HARTING
    PP LC 2x M2.5 holes recep. SM, 1.1 seal
    HARTING
    har-port USB 3.0 A-A PFT black
    HARTING
    har-port USB 2.0 A-A ; PFT black
    HARTING
    har-port USB 2.0 B-A coupler silver
Previews
3D
Dimension
2D
Download CAD models