Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull SFP XS Receptacle short, LC Dup
Bill of material
HARTING 09574110501200
MANUID
Product number of the Manufacturer
09574110501200
PREVIEW
Preview
DESCSHORT
Short Description
Bulkhead mounted housing, Short version, Only for LC transceiver, PushPull, Material (hood/housing): Thermoplastic, Black
DESCLONG
Long Description
Bulkhead mounted housing, Short version, Only for LC transceiver, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PushPull SFP XS Receptacle short, LC Dup
SUPPLIERALTNO
Alternative product number
09 57 411 0501 200
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
62
AAB373
Type of interlock
Push pull
AAB408
Design of housing
Add-on housing
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM489
shackle position
Without
AAO057
Product type
PushPull SFP XS Receptacle short, LC Dup
AAU734
Manufacturer product description
Bulkhead mounted housing, Short version, Only for LC transceiver, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Short version, Only for LC transceiver, PushPull, Material (hood/housing): Thermoplastic, Black
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models