Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink M12 plug-in module 8-pole
Bill of material
HARTING 20820061218
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20820061218
DESCSHORT
Short Description
Connectors, preLink® IDC insulation displacement termination, Male, Zinc die-cast, nickel-plated, Contacts: 8
DESCLONG
Long Description
Connectors, preLink® IDC insulation displacement termination, Male, Zinc die-cast, nickel-plated, Contacts: 8, Conductor cross-section: 0.1 ... 0.12 mm², 0.22 ... 0.32 mm²
MANUTYPEDESC
Manufacturer Type Description
preLink M12 plug-in module 8-pole
SUPPLIERALTNO
Alternative product number
20 82 006 1218
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.12 mm²
AAB789
max. connectable conductor cross-section multiple wire
0.12 mm²
AAB935
min. connectable conductor cross-section
0.1 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.1 mm²
AAC076
Coding (head 1)
X-coded
AAO742
Brand
preLink®
AAS458
Conductor connection method
preLink® IDC insulation displacement termination
AAS465
Insertion cycles, min.
500
AAT080
Pole number
8
BAC487
material of insulation
Zinc die-cast, nickel-plated
BAC676
Max. line cross section, flexible
0.12 mm²
BAC739
Min. line cross section, flexible
0.1 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models