Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink M12 plug D-coded 4-pole Cat.5
Bill of material
HARTING 20820050001
MANUID
Product number of the Manufacturer
20820050001
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Male, D-coding, preLink® IDC insulation displacement termination, Contacts: 4
DESCLONG
Long Description
Cable connector, Male, D-coding, preLink® IDC insulation displacement termination, Contacts: 4, Conductor cross-section: 0.1 ... 0.12 mm², 0.22 ... 0.32 mm², Screw mounted housing, Zinc die-cast, Screw locking, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
preLink M12 plug D-coded 4-pole Cat.5
SUPPLIERALTNO
Alternative product number
20 82 005 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Feed-through header
AAB935
min. connectable conductor cross-section
0.100 mm^2
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO742
Brand
preLink®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
preLink® IDC insulation displacement termination
AAS465
Insertion cycles, min.
500
AAS491
External cable diameter, min.
5 mm
AAS492
External cable diameter, max.
9.500 mm
AAW082
max. connectable conductor cross-section
0.120 mm^2
AAW338
Manufacturer product designation
preLink M12 plug D-coded 4-pole Cat.5
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    preLink Terminal mod AWG22/24, yel. 1=10
    ifm_electronic
    IGT202 - all inductive sensors
    HARTING
    Circular Connector w. Harax M12 L2/PE  M
    HARTING
    7/8 Cable Assembly 2p+PE st/- f/- 0,5m
    ifm_electronic
    GI712S - Fail-safe inductive sensors
    HARTING
    preLink M12-D cable jack 4-pole Cat.5
    HARTING
    M12 slim female crimp 8 pol A cod
Previews
3D
Dimension
2D
Download CAD models