Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink M12 housing empty
Bill of material
HARTING 20820001210
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20820001210
DESCSHORT
Short Description
Screw mounted housing, Screw locking, Material (hood/housing): Zinc die-cast, Degree of protection: IP65, IP67
DESCLONG
Long Description
Screw mounted housing, Screw locking, Material (hood/housing): Zinc die-cast, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
preLink M12 housing empty
SUPPLIERALTNO
Alternative product number
20 82 000 1210
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
Flange housing
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAS491
External cable diameter, min.
5 mm
AAS492
External cable diameter, max.
9.5 mm
BAC461
material of housing
Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    preLink RJ45 plug, AWG22/24, IP20 Cat.6A
    HARTING
    Circular Connector w. Harax M12 L 4 F
    HARTING
    Circular Connector w. Harax 7/8" L 5 F
    HARTING
    Cicular Connector w. Harax 7/8" L5 M
    HARTING
    har-port RJ45 Cat.6; PFT
    HARTING
    har-port RJ45 Cat.6; PFT 0,15m black
    HARTING
    har-port RJ45 Cat.6; PFT 0,2m cable
Previews
3D
Dimension
2D
Download CAD models