Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP-V14-CC-IDC-RJ45-8P-P-M-ANG-BOT-SHLD
Bill of material
HARTING 09352200402
MANUID
Product number of the Manufacturer
09352200402
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Contacts: 8, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, IDC termination, Contacts: 8, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PP-V14-CC-IDC-RJ45-8P-P-M-ANG-BOT-SHLD
SUPPLIERALTNO
Alternative product number
09 35 220 0402
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB396
Design of housing surface
nickel-plated
AAB789
max. connectable conductor cross-section multiple wire
0.320 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.120 mm^2
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 60603-7
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU734
Manufacturer product description
PP-V14-CC-IDC-RJ45-8P-P-M-ANG-BOT-SHLD
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAC676
Max. line cross section, flexible
0.320 mm^2
BAC739
Min. line cross section, flexible
0.120 mm^2
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models