Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/PVDF/FKM-F - Absperrklappe Typ 75 mit elektrischem Stellantrieb
Bill of material
auf Anfrage
CNSORDERNO
order number
auf Anfrage
DN
Nominal size DN
mm
STS
Control voltage
GH
Housing
PP
SCH
Washer
PVDF
DC
Seal
FKM-F
ANVER
Drive Type
AS80
INFO
Data sheet
Product info
A
Length A
360 mm
H1
Height H1
315 mm
H2
Height H2
370 mm
H3
Height H3
601 mm
HGES
Height Hges
727 mm
NXSD2
n x Ø d2
20x26 mm
K
LKR Ø K
565 mm
SD
Ø d
452 mm
D1
Ø D1
525 mm
B
Height B
257 mm
E
Length E
168 mm
F
Length F
84 mm
D
Length D
229 mm
L
Length L
179 mm
W
Weight
80,4 kg/Stück
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models