Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/PVDF/FKM-F - Absperrklappe Typ 57 mit elektrischem Stellantrieb
Bill of material
561395040
CNSORDERNO
order number
561395040
DN
Nominal size DN
mm
STS
Control voltage
GH
Housing
PP
SCH
Disc
PVDF
DC
Seal
FKM-F
ANTRIEB
Drive
Electrical
INFO
Info
Product Information
A
Length A
157 mm
H1
Height H1
75 mm
H2
Height H2
95 mm
H3
Height H3
208 mm
HGES
Height Hges
380 mm
NXD2
n x Ø d2
4 x 18 mm
K
LKR Ø K
110 mm
SD
Ø d
45 mm
D1
Ø D1
71 mm
L
Length L
39 mm
B
Height B
225 mm
E
Länge E
116 mm
F
Length F
73 mm
D
Ø D
127 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models