Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/PTFE - Diaphragm valve Type15
Bill of material
515113125
CNSORDERNO
Order number
515113125
AN
Port
Flansch
DN
Nominal size DN
mm
GH
Housing
PP
MN
Membran
PTFE
DB
Data sheet
Produktinformationen
SD
Ø d
125 mm
K
LKR Ø K
210 mm
D
Ø D
250 mm
D1
Ø D1
320 mm
D2
Ø D2
300 mm
L
Length L
400 mm
H
Height H
420 mm
H1
Height H1
308 mm
ST
Width t
23 mm
HUB
Stroke
60 mm
NXD2
n x Ø d2
8x18 mm
W
Weight W
19.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models