Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/PTFE - Membranventil Typ14 AI pneumatic
Bill of material
581447015
CNSORDERNO
order number
581447015
AN
Port
Schweissmuffe
DN
Nominal size DN
F
Function
STD
Control pressure
4-6 bar
GH
Housing
PP
MN
Membrane
PTFE
DB
Data sheet
Produktinfo
STA
Standard
DIN
SD
Ø d
20 mm
D1
Ø D1
54x66 mm
D2
Ø D2
130 mm
HUB
Stroke
10 mm
H2
Height H2
12,5 mm
H
Height H
145 mm
SE1
Width e1
25 mm
SD4
Ø d4
7 mm
ST
Depth t
13 mm
SDU
Ø du
48 mm
SDM
Ø dm
20 mm
SZ
Length z
96 mm
SLM
Length lm
15 mm
W
Weight W
1,8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models