Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/FKM - Pressure reducer Typ V182
Bill of material
auf Anfrage
CNSORDERNO
Order No.
auf Anfrage
TYPVIS
Type
Typ V182
GH
Housing
PP
MN
Membran
FKM
DN
Nominal size
AN
Connection
DB
Data sheet
Produktinformationen
SD
Ø d
- mm
DG
Ø DG
70 mm
SH
Height h
35 mm
L
Length L
- mm
H
Height H
144.5 mm
SDB
Ø db
45 mm
LF
Length Lf
160 mm
K
LKR Ø K
65 mm
NXSD2
n x Ø d2
4x14 mm
SB
Width b
12 mm
D
Ø D
95 mm
SDU
Ø du
- mm
SLS
Length ls
- mm
LS
Length Ls
- mm
SS
Wall thickness s
- mm
SDM
Ø dm
- mm
SLE
Length le
- mm
SZ
Length z
- mm
GEW
Weight
1.02 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models