Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/EPDM - Pressure relief valve type V786
Bill of material
517000999
CNSORDERNO
order number
517000999
TYP
Type
Typ V786
GH
Housing
PP
MN
Membran
EPDM
AN
Port
DN
Nominal size
INFO
Data sheet
Produktinformationen
DG
Ø DG
83 mm
H
Height H
137 mm
SH
Height h
39 mm
L
Length L
172 mm
SLS
Length ls
34.4 mm
SD
Ø d
20 mm
LF
Length Lf
- mm
SB
Width b
- mm
NXSD2
n x Ø d2
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
SDB
Ø db
- mm
SZ
Length z
- mm
SLE
Length le
- mm
SDM
Ø dm
- mm
SDU
Ø du
- mm
SS
Wall thickness s
- mm
LS
Length LS
- mm
GEW
Weight
0.45 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models