Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/EPDM - Pressure holding valve Type V186
Bill of material
517000142
CNSORDERNO
order number
517000142
TYPVIS
Type
Typ V186
GH
Housing
PP
MN
Membran
EPDM
AN
Port
DN
Nominal size
INFO
Data sheet
Produktinformationen
DG
Ø DG
83 mm
H
Height H
138.5 mm
SH
Height h
20
L
Length L
158 mm
SD
Ø d
20 mm
SLS
Length ls
- mm
LS
Length LS
- mm
SS
Wall thickness s
- mm
SDM
Ø dm
- mm
SDU
Ø du
- mm
SLE
Length le
- mm
SZ
Length z
- mm
SDB
Ø db
- mm
LF
Length Lf
- mm
K
LKR Ø K
- mm
NXSD2
n x Ø d2
- mm
SB
Width b
- mm
D
Ø D
- mm
GEW
Weight
0.30 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models