Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
PowerPlus™ EPL Series Explosionproof Lighting and Heat Tracing - Panelboards
Bill of material
EPLBA12
PN
Part No.
EPLBA12
SERIES
Series
EPL
MNC
Maximum Number of Circuits
FSTE
Factory Sealed Terminal Enclosure
PP
Panel Phase
NBS
Number of Breaker Spaces
WT
Weight
335 Lbs.
A
29.190 Inch
B
17.190 Inch
C
10.990 Inch
D
17.50 Inch
E
14.940 Inch
F
17.030 Inch
G
17.030 Inch
H
47.924 Inch
K
10.534 Inch
LOD
Level of Detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models