Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
PowerPlus™ D2D Series - Power Panelboards
Bill of material
D2DBS12
PN
Part No.
D2DBS12
SERIES
Series
D2D
MNC
Maximum Number of Circuits
FSTE
Factory Sealed Terminal Enclosure
PP
Panel Phase
NBS
Number of Breaker Spaces
WT
Weight
325 Lbs.
A
29.340 Inch
B
23.340 Inch
C
11.565 Inch
D
17.240 Inch
E
22.500 Inch
F
17.938 Inch
G
15.188 Inch
H
47.859 Inch
I
11.156 Inch
J
20.125 Inch
K
8.276 Inch
LOD
Level of Detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models