Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Positionierer 0,5 mm D-Sub
Bill of material
HARTING 61036000023
PREVIEW
Preview
MANUID
Product number of the Manufacturer
61036000023
DESCSHORT
Short Description
Locator, for M12 male contacts, 21 01 100 9020
DESCLONG
Long Description
Locator, for M12 male contacts, 21 01 100 9020
MANUTYPEDESC
Manufacturer Type Description
Positionierer 0,5 mm D-Sub
SUPPLIERALTNO
Alternative product number
61 03 600 0023
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAU734
Manufacturer product description
Locator, for M12 male contacts, 21 01 100 9020
AAW338
Manufacturer product designation
Locator, for M12 male contacts, 21 01 100 9020
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84661038
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part