Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
POLISH TOOL FOR 2.2MM POF CABLE
Bill of material
HARTING 20990001093
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20990001093
DESCSHORT
Short Description
Polishing tool, POF cable 2.2 mm diameter
DESCLONG
Long Description
Polishing tool, POF cable 2.2 mm diameter
MANUTYPEDESC
Manufacturer Type Description
POLISH TOOL FOR 2.2MM POF CABLE
SUPPLIERALTNO
Alternative product number
20 99 000 1093
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAU734
Manufacturer product description
Polishing tool, POF cable 2.2 mm diameter
AAW338
Manufacturer product designation
Polishing tool, POF cable 2.2 mm diameter
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82055980
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !