Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Pneumatic contact fem. with valve 6,0 mm
Bill of material
HARTING 09140006279
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140006279
DESCSHORT
Short Description
Pneumatic contact, With shut-off, Polypropylen, Straight, Female, Delrin acetal
DESCLONG
Long Description
Pneumatic contact, With shut-off, Polypropylen, Straight, Female, Delrin acetal
MANUTYPEDESC
Manufacturer Type Description
Pneumatic contact fem. with valve 6,0 mm
SUPPLIERALTNO
Alternative product number
09 14 000 6279
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Socket
AAC207
Material of the contact
Plastic
AAO057
Product type
Pneumatic contact fem. with valve 6,0 mm
AAS464
Contact type
turned
AAU734
Manufacturer product description
Pneumatic contact, With shut-off, Polypropylen, Straight, Female, Delrin acetal
AAW338
Manufacturer product designation
Pneumatic contact, With shut-off, Polypropylen, Straight, Female, Delrin acetal, Pneumatic contact fem. with valve 6,0 mm
BAA039
max. operating ambient temperature
80 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir