Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Pneum. contact metal ID 8mm, female
Bill of material
HARTING 09140006408
MANUID
Product number of the Manufacturer
09140006408
DESCSHORT
Short Description
Pneumatic contact, Without shut-off, Straight, Female, Brass
DESCLONG
Long Description
Pneumatic contact, Without shut-off, Straight, Female, Brass
MANUTYPEDESC
Manufacturer Type Description
Pneum. contact metal ID 8mm, female
SUPPLIERALTNO
Alternative product number
09 14 000 6408
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB754
Contact design
Socket
AAC207
Material of the contact
Brass
AAO057
Product type
Pneum. contact metal ID 8mm, female
AAS464
Contact type
turned
AAU734
Manufacturer product description
Pneumatic contact, Without shut-off, Straight, Female, Brass
AAW338
Manufacturer product designation
Pneumatic contact, Without shut-off, Straight, Female, Brass, Pneum. contact metal ID 8mm, female
BAA039
max. operating ambient temperature
85 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models