Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PFT male rear L-coded 2.5mm² w/o FE
Bill of material
HARTING 21035991516
MANUID
Product number of the Manufacturer
21035991516
PREVIEW
Preview
DESCSHORT
Short Description
Panel feed through, With conductors, for rear mounting, ‌30 cm
DESCLONG
Long Description
Panel feed through, With conductors, for rear mounting, ‌30 cm
MANUTYPEDESC
Manufacturer Type Description
PFT male rear L-coded 2.5mm² w/o FE
SUPPLIERALTNO
Alternative product number
21 03 599 1516
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAC049
PE connection present
No
AAC076
Coding (head 1)
L-coded
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP65 / IP67, mated condition
AAC202
Material of the contact coat
Gold
AAF726
rated current
16 A
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-111
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Male
BAA039
max. operating ambient temperature
85 °C
BAA419
Cross section of conductor
2.500 mm^2
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAH005
rated voltage
63 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models