Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PCB-Adaptor Han Q 8/0
Bill of material
HARTING 09120089901
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120089901
DESCSHORT
Short Description
Accessories, PCB adapter, In the Han® Q 8/0, Rated current: ‌16 A, Liquid crystal polymer (LCP)
DESCLONG
Long Description
Accessories, PCB adapter, In the Han® Q 8/0, Rated current: ‌16 A, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
PCB-Adaptor Han Q 8/0
SUPPLIERALTNO
Alternative product number
09 12 008 9901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
45
AAB754
Contact design
Pin
AAF726
rated current
16 A
AAU734
Manufacturer product description
Accessories, PCB adapter, In the Han® Q 8/0, Rated current: ‌16 A, Liquid crystal polymer (LCP)
AAW338
Manufacturer product designation
PCB-Adaptor Han Q 8/0
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models