Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PANEEL FEED THROUGH M12 COD MALE 4PINS
Bill of material
HARTING 21033711403
MANUID
Product number of the Manufacturer
21033711403
PREVIEW
Preview
DESCSHORT
Short Description
Panel feed through, With conductors, for front mounting, ‌50 cm
DESCLONG
Long Description
Panel feed through, With conductors, for front mounting, ‌50 cm
MANUTYPEDESC
Manufacturer Type Description
PANEEL FEED THROUGH M12 COD MALE 4PINS
SUPPLIERALTNO
Alternative product number
21 03 371 1403
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC076
Coding (head 1)
D-coded
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP67, mated condition
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Male
BAA039
max. operating ambient temperature
85 °C
BAA419
Cross section of conductor
0.340 mm^2
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 SD PFT Male A cod 8 pol
    HARTING
    PANEL FEED THROUGH M12D COD.FEMALE 4PINS
    HARTING
    WDF M12-F-M16x1,5-A kod.-4po-m.Litze 500
    HARTING
    M12 PFT Crimp 8-pole X-coded female 1m
    HARTING
    PFT M12 IDC shielded D-cod. 4pol. male
    HARTING
    M8 Cable Assembly 4-poles st/- m/- 0,5m
    HARTING
    circular Connector w. Harax M12 L3 M
    HARTING
    M12 SD PFT Male A cod 5 pol
    HARTING
    M12 D-cod 4-pol st/- m/- Rail 5.0m
Previews
3D
Dimension
2D
Download CAD models