Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
P 9 K - Balcony fixing P 9 K
Bill of material
Fischer P 9 K 59395
IDNR
Identnumber
TYP
Type
P 9 K
ART
Art.-No.
59395
PZ
0
D0
Drill
9 mm
TFIX
Max. usable length
- mm
DSXLS
Screw
5 mm
BH
Collar height
5 mm
SW
Width accross nut
15 mm
V
qty. per box [pcs.]
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models