Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
MPP-CC-IDC-ix-10p-M-P-STR A-cod AWG28-26
Bill of material
HARTING 09511210001
MANUID
Product number of the Manufacturer
09511210001
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 8, + 2x GND, Copper alloy, PushPull, Material: Polybutylene terephthalate (PBT) / PA66
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 8, + 2x GND, Copper alloy, PushPull, Material: Polybutylene terephthalate (PBT) / PA66, Degree of protection: IP65 / IP67
MANUTYPEDESC
Manufacturer Type Description
MPP-CC-IDC-ix-10p-M-P-STR A-cod AWG28-26
SUPPLIERALTNO
Alternative product number
09 51 121 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Push pull
AAB789
max. connectable conductor cross-section multiple wire
0.140 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.090 mm²
AAC108
Degree of protection (IP), mounted
IP65 / IP67
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
1.500 A
AAO742
Brand
HARTING Mini PushPull
AAP798
Application standards
IEC 61076-3-124
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU734
Manufacturer product description
MPP-CC-IDC-ix-10p-M-P-STR A-cod AWG28-26
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polybutylene terephthalate (PBT) / PA66
BAC487
material of insulation
Polyamide (PA)
BAC676
Max. line cross section, flexible
0.140 mm²
BAC739
Min. line cross section, flexible
0.090 mm²
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models