Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Mounting Frame Han 24HPR enlarged
Bill of material
HARTING 09400009953
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400009953
DESCSHORT
Short Description
Mounting frames, Han® HPR, Thread M6, Enlarged, Size: 24 B
DESCLONG
Long Description
Mounting frames, Han® HPR, Thread M6, Enlarged, Size: 24 B
MANUTYPEDESC
Manufacturer Type Description
Mounting Frame Han 24HPR enlarged
SUPPLIERALTNO
Alternative product number
09 40 000 9953
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
Mounting Frame Han 24HPR enlarged
AAS461
Size
24 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Mounting frames, Han® HPR, Thread M6, Enlarged, Size: 24 B
AAW338
Manufacturer product designation
Mounting frames, Han® HPR, Thread M6, Enlarged, Size: 24 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models