Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
Monitor keyboard unit - 1 U
Bill of material
9055.312 (622)
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Monitor keyboard unit
BEZ2
Designation 2
BEZ3
Designation 3
HE
1
B
Width
482.6 mm
H
Height
44 mm
T
Depth
mm
Enter value for T
Depth
mm
cm
inch
ft
VE
Packs of
1 pc(s).
GEW
Weight
kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
19-20-02-01
CNSETIM40
EC001428
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models