Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 88135GSR - electric screwdriver torque controlled for HR bolt
Bill of material
Emile Maurin 88135GSR122E
REF
Référence
88135GSR122E
L
282 à 293 mm
L1
150 à 161 mm
L2
94 mm
L3
55 à 66 mm
D1
85 mm
H
304 mm
P
Poids
7,1 kg
PU
Puissance max
1350 W
PLC
plage de couple contrôlable
600 à 1200 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models