Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
MDHW 335 - Design domestic hot water cylinder 335l M Flex
Bill of material
M99018-MDHW 335
TYP
Order reference
MDHW 335
ARTNR
Article number
M99018
LODDEST
LOD Destination
LODLEVEL
LOD Level
EEC
Energy efficiency class
B
UC
Useful content of the DHW tank
329 l
HES
Heat exchanger surface
3.6
CC
Circulation connection
3/4 Zoll
WC
Water connection
1 Zoll
FC
Flange connection
DN 110
G
Weight
190 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models