Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8910 Cart Surgical Case
Bill of material
m8910_cart_surgical_case
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8910
VARNOMINALWIDTH
Nominal width
1450
VARNOMINALHEIGHT
Nominal height
1020
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
92002f3e-e7af-493a-9f68-89574666012a
VARDESCRIPTION
Description
Surgical case cart. Unit consists of two hinged cabinet sections, each section equipped with two pull-out shelves with stops. The entire unit is mounted on four heavy duty conductive swivel casters. Used to transport surgical packs and supplies to surgery and soiled items back to central supply.
VARWEIGHTIP
Weight_IP
285
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Cart, Surgical Case
VARNSN
NSN
6530
VARJSN
JSN
M8910
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Surgical case cart. Unit consists of two hinged cabinet sections, each section equipped with two pull-out shelves with stops. The entire unit is mounted on four heavy duty conductive swivel casters. Used to transport surgical packs and supplies to surgery and soiled items back to central supply.
VARDIMWIDTHIP
DIM_Width_IP
4.75 -
VARDIMHEIGHTIP
DIM_Height_IP
3.41666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.41666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models