Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 P HBM Front 3,2mm
Bill of material
HARTING 09156000302
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09156000302
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, Front mounting, Size: M23, Screw locking, ComLock rapid locking
DESCLONG
Long Description
Bulkhead mounted housing, Straight, Front mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
MANUTYPEDESC
Manufacturer Type Description
M23 P HBM Front 3,2mm
SUPPLIERALTNO
Alternative product number
09 15 600 0302
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
BAC461
material of housing
Brass
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models