Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 P female-c 1mm (0,14–1mm²) Au
Bill of material
HARTING 09156006201
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09156006201
DESCSHORT
Short Description
Crimp contact, 1 mm, Operating current: ≤10 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm²
DESCLONG
Long Description
Crimp contact, 1 mm, Operating current: ≤10 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm²
MANUTYPEDESC
Manufacturer Type Description
M23 P female-c 1mm (0,14–1mm²) Au
SUPPLIERALTNO
Alternative product number
09 15 600 6201
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
8
AAB202
Insulation stripped length
7 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
1 mm²
AAB935
min. connectable conductor cross-section
0.14 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M23 P female-c 1mm (0,14–1mm²) Au, Circular connectors
AAO742
Brand
Circular connectors
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, 1 mm, Operating current: ≤10 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm²
AAW338
Manufacturer product designation
Crimp contact, 1 mm, Operating current: ≤10 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm², M23 P female-c 1mm (0,14–1mm²) Au
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models