Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 Metal Screw Cover – Chain 100mm
Bill of material
HARTING 09151009103
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151009103
DESCSHORT
Short Description
Cover, for hoods, With chain (100 mm), Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
DESCLONG
Long Description
Cover, for hoods, With chain (100 mm), Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
MANUTYPEDESC
Manufacturer Type Description
M23 Metal Screw Cover – Chain 100mm
SUPPLIERALTNO
Alternative product number
09 15 100 9103
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67, locked condition, IP69 / IPX9K acc. to ISO 20653
AAO057
Product type
M23 Metal Screw Cover – Chain 100mm
AAS461
Size
M23
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Cover, for hoods, With chain (100 mm), Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
AAW338
Manufacturer product designation
Cover, for hoods, With chain (100 mm), Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC461
material of housing
Brass
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    PFT male L-coded 1.5mm²
    HARTING
    PFT female front L-coded 1.5mm² w/o FE
    HARTING
    blinding cap for male with eyelet
    HARTING
    M23 Metal Screw Cover – Chain 70mm
    HARTING
    M23 cover-s met. for HBM,chain 100mm
Previews
3D
Dimension
2D
Download CAD models