Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 Hood angled 7-12mm - NO EMC
Bill of material
HARTING 09151000601
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151000601
DESCSHORT
Short Description
Hood, Size: M23, Screw locking, Angled entry, Material (hood/housing): Copper-zinc alloy, Nickel plated
DESCLONG
Long Description
Hood, Size: M23, Screw locking, Angled entry, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
MANUTYPEDESC
Manufacturer Type Description
M23 Hood angled 7-12mm - NO EMC
SUPPLIERALTNO
Alternative product number
09 15 100 0601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
105
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67, locked condition, IP69 / IPX9K acc. to ISO 20653
BAC461
material of housing
Brass
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models